Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 204 EM
Part #:NUP 204 EM
Catalog #:NUP 204 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 14 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable One Direction |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 22.6 kN | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Speed [Max] Grease (RPM): | 15,000 rpm |
| Sealed: | None | Speed [Max] Oil (RPM): | 18,000 rpm |
| Static Load Rating (lb): | 5,081 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 5,778 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Separable: | Two piece Inner ring - Each piece separable one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080034 | Weight: | 0.28 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

