Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 206 EM
Part #:NUP 206 EM
Catalog #:NUP 206 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 37.9 kN | Bore Type: | Straight |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 8,520 lb |
| Dynamic Load Rating (lb): | 8,925 lb | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 10,000 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 13,000 rpm | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410080195 | Weight: | 0.49 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

