Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 210 EM C3
Part #:NUP 210 EM C3
Catalog #:NUP 210 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Cage Material: | Brass | Static Load Rating (kN): | 68.3 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Static Load Rating (lb): | 15,354 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 8,000 rpm |
| Dynamic Load Rating (lb): | 14,320 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 6,700 rpm | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080522 | Weight: | 1.25 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

