Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 211 EM
Part #:NUP 211 EM
Catalog #:NUP 211 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Static Load Rating (kN): | 93.4 kN |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Sealed: | None |
| Dynamic Load Rating (lb): | 18,569 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 7,500 rpm | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 6,300 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 20,997 lb | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080591 | Weight: | 2.08 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

