Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 212 M C3
Part #:NUP 212 M C3
Catalog #:NUP 212 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable One Direction | Version: | M: Machined brass retainer |
| Static Load Rating (kN): | 101 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Speed [Max] Oil (RPM): | 6,700 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 20,997 lb |
| Static Load Rating (lb): | 22,706 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 5,600 rpm | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080683 | Weight: | 1.90 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

