Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 213 EM C3
Part #:NUP 213 EM C3
Catalog #:NUP 213 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 118 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 6,300 rpm |
| Sealed: | None | Speed [Max] Grease (RPM): | 5,300 rpm |
| Static Load Rating (lb): | 26,527 lb | Dynamic Load Rating (lb): | 24,055 lb |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410032682 | Weight: | 2.43 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

