Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 215 EM
Part #:NUP 215 EM
Catalog #:NUP 215 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 155 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 34,845 lb | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 5,600 rpm | Dynamic Load Rating (lb): | 29,000 lb |
| Speed [Max] Grease (RPM): | 4,800 rpm | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080898 | Weight: | 2.87 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

