Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 215 EM C3
Part #:NUP 215 EM C3
Catalog #:NUP 215 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Static Load Rating (kN): | 155 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Dynamic Load Rating (lb): | 29,000 lb | Static Load Rating (lb): | 34,845 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 4,800 rpm |
| Speed [Max] Oil (RPM): | 5,600 rpm | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410080904 | Weight: | 3.13 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

