Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 217 EM C3
Part #:NUP 217 EM C3
Catalog #:NUP 217 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 194 kN | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 4,300 rpm |
| Dynamic Load Rating (lb): | 36,869 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 43,613 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 5,000 rpm | Platform: | Cylindrical Radial |
| Sealed: | None | Retainer: | Yes |
| Separable: | Two piece Inner ring - Each piece separable one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081055 | Weight: | 4.41 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

