Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 218 EM
Part #:NUP 218 EM
Catalog #:NUP 218 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable One Direction |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 215 kN |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Misalignment: | No | Dynamic Load Rating (lb): | 40,466 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 3,800 rpm |
| Static Load Rating (lb): | 48,334 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 4,500 rpm |
| Duplexing: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081123 | Weight: | 5.97 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

