Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 218 EM C3
Part #:NUP 218 EM C3
Catalog #:NUP 218 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Static Load Rating (kN): | 215 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 40,466 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 4,500 rpm | Speed [Max] Grease (RPM): | 3,800 rpm |
| Static Load Rating (lb): | 48,334 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410081130 | Weight: | 5.40 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

