Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 220 EM
Part #:NUP 220 EM
Catalog #:NUP 220 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Static Load Rating (kN): | 305.5 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 68,679 lb |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 55,888 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 3,200 rpm | Speed [Max] Oil (RPM): | 3,800 rpm |
| Sealed: | None | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081246 | Weight: | 7.94 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

