Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2203 EM C3
Part #:NUP 2203 EM C3
Catalog #:NUP 2203 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable One Direction |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 215 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Speed [Max] Grease (RPM): | 3,400 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 40,690 lb | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 48,334 lb |
| Speed [Max] Oil (RPM): | 4,000 rpm | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410085503 | Weight: | 2.14 LB |
| Packaged Length: | 1.57 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.57 IN | Country of Origin: | China |

