Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2206 EM
Part #:NUP 2206 EM
Catalog #:NUP 2206 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 49.9 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 10,993 lb |
| Speed [Max] Oil (RPM): | 11,000 rpm | Sealed: | None |
| Speed [Max] Grease (RPM): | 9,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 11,218 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410085671 | Weight: | 0.60 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

