Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2209 EM C3
Part #:NUP 2209 EM C3
Catalog #:NUP 2209 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 81.6 kN | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 9,000 rpm |
| Speed [Max] Grease (RPM): | 7,500 rpm | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 16,613 lb |
| Static Load Rating (lb): | 18,344 lb | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085862 | Weight: | 1.31 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

