Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2211 EM
Part #:NUP 2211 EM
Catalog #:NUP 2211 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Static Load Rating (kN): | 121.5 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Misalignment: | No | Duplexing: | No |
| Speed [Max] Grease (RPM): | 6,300 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 27,314 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 22,706 lb |
| Speed [Max] Oil (RPM): | 7,500 rpm | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410085954 | Weight: | 1.81 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

