Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2213 EM C3
Part #:NUP 2213 EM C3
Catalog #:NUP 2213 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable One Direction | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 178 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 5,600 rpm | Static Load Rating (lb): | 40,016 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 32,597 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410086104 | Weight: | 3.31 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

