Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2217 EM
Part #:NUP 2217 EM
Catalog #:NUP 2217 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Static Load Rating (kN): | 281 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,600 rpm |
| Speed [Max] Oil (RPM): | 4,300 rpm | Duplexing: | No |
| Static Load Rating (lb): | 63,171 lb | Sealed: | None |
| Dynamic Load Rating (lb): | 49,233 lb | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410086333 | Weight: | 5.84 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

