Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2219 EM
Part #:NUP 2219 EM
Catalog #:NUP 2219 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Static Load Rating (kN): | 496 kN |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 3,600 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 88,575 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,800 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 111,505 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410086456 | Weight: | 8.82 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

