Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2219 EM C3
Part #:NUP 2219 EM C3
Catalog #:NUP 2219 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 496 kN | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Dynamic Load Rating (lb): | 88,575 lb |
| Speed [Max] Grease (RPM): | 2,800 rpm | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,600 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 111,505 lb |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410086463 | Weight: | 8.82 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

