Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 222 EM
Part #:NUP 222 EM
Catalog #:NUP 222 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable One Direction | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 343 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Duplexing: | No | Speed [Max] Oil (RPM): | 3,600 rpm |
| Speed [Max] Grease (RPM): | 3,000 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 62,722 lb |
| Static Load Rating (lb): | 77,109 lb | Separable: | Two piece Inner ring - Each piece separable one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081314 | Weight: | 11.02 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

