Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2309 EM C3
Part #:NUP 2309 EM C3
Catalog #:NUP 2309 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Cage Material: | Brass | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 141.2 kN |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Static Load Rating (lb): | 31,743 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 29,090 lb |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 7,000 rpm |
| Speed [Max] Grease (RPM): | 6,000 rpm | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087415 | Weight: | 2.98 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

