Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2310 EM
Part #:NUP 2310 EM
Catalog #:NUP 2310 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 186 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 6,200 rpm |
| Static Load Rating (lb): | 41,814 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 36,644 lb |
| Speed [Max] Grease (RPM): | 5,300 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087460 | Weight: | 4.29 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

