Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2310 EM C3
Part #:NUP 2310 EM C3
Catalog #:NUP 2310 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 186 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Static Load Rating (lb): | 41,814 lb |
| Dynamic Load Rating (lb): | 36,644 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 6,200 rpm |
| Speed [Max] Grease (RPM): | 5,300 rpm | Sealed: | None |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087477 | Weight: | 3.97 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

