Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2311 EM
Part #:NUP 2311 EM
Catalog #:NUP 2311 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Static Load Rating (kN): | 213 kN | Cage Material: | Brass |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 47,884 lb |
| Dynamic Load Rating (lb): | 42,107 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Speed [Max] Oil (RPM): | 5,600 rpm |
| Speed [Max] Grease (RPM): | 4,800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087521 | Weight: | 5.18 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

