Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2313 EM
Part #:NUP 2313 EM
Catalog #:NUP 2313 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 285 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 55,078 lb |
| Static Load Rating (lb): | 64,071 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 4,000 rpm | Speed [Max] Oil (RPM): | 4,800 rpm |
| Duplexing: | No | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410087613 | Weight: | 7.61 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

