Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 2314 EM C3
Part #:NUP 2314 EM C3
Catalog #:NUP 2314 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 323 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,500 rpm | Static Load Rating (lb): | 72,613 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,800 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 61,598 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410087682 | Weight: | 9.15 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

