Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 305 EM
Part #:NUP 305 EM
Catalog #:NUP 305 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 37 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C0 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 13,000 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 9,262 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 8,318 lb | Speed [Max] Grease (RPM): | 10,000 rpm |
| Sealed: | None | Retainer: | Yes |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082113 | Weight: | 0.55 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

