Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 306 EM C3
Part #:NUP 306 EM C3
Catalog #:NUP 306 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 47 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Speed [Max] Grease (RPM): | 8,500 rpm | Dynamic Load Rating (lb): | 11,353 lb |
| Speed [Max] Oil (RPM): | 10,000 rpm | Static Load Rating (lb): | 10,566 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Sealed: | None | Retainer: | Yes |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082205 | Weight: | 0.92 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

