Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 308 EM
Part #:NUP 308 EM
Catalog #:NUP 308 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 87.3 kN | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C0 | Static Load Rating (lb): | 19,626 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 7,000 rpm |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 8,500 rpm |
| Sealed: | None | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 18,322 lb | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082359 | Weight: | 1.65 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

