Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 310 EM
Part #:NUP 310 EM
Catalog #:NUP 310 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Static Load Rating (kN): | 112 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 25,179 lb |
| Speed [Max] Grease (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 24,729 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Speed [Max] Oil (RPM): | 7,000 rpm | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Two piece Inner ring - Each piece separable one side |
General Specifications
| UPC: | 637410082502 | Weight: | 2.65 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

