Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 311 EM
Part #:NUP 311 EM
Catalog #:NUP 311 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 138 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 5,000 rpm |
| Dynamic Load Rating (lb): | 30,124 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Oil (RPM): | 6,000 rpm |
| Static Load Rating (lb): | 31,024 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082557 | Weight: | 3.42 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

