Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NUP 312 EM
Part #:NUP 312 EM
Catalog #:NUP 312 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable One Direction |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 155 kN | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 4,500 rpm | Speed [Max] Oil (RPM): | 5,300 rpm |
| Static Load Rating (lb): | 34,845 lb | Sealed: | None |
| Dynamic Load Rating (lb): | 33,272 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Retainer: | Yes |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082595 | Weight: | 4.30 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

