Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1211-L
Part #:U1211L
Catalog #:U-1211-L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring; (1) Flange on Outer Ring | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Outer Race Configuration: | Separable One Direction |
| Dynamic Load Rating (kN): | 64.8550709280005 kN | Static Load Rating (kN): | 74.9080517440006 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 14,580 lb |
| Static Load Rating (lb): | 16,840 lb | Separable: | Outer ring - one side |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410038615 | Weight: | 1.70 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

