Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1213-B
Part #:U1213B
Catalog #:U-1213-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Inner Ring | Static Load Rating (kN): | 110.849682272001 kN |
| Inner Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 92.7899025760008 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Duplexing: | No |
| Dynamic Load Rating (lb): | 20,860 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 24,920 lb |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Nonseparable | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410038684 | Weight: | 2.70 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

