Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1226-B
Part #:U1226B
Catalog #:U-1226-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Duplexing: | No | Dynamic Load Rating (lb): | 68,550 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 89,760 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Snap Ring: | No | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
General Specifications
| UPC: | 637410039049 | Weight: | 16.60 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

