Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1226-LMR
Part #:U1226LMR
Catalog #:U-1226-LMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 280.504854096002 kN | Outer Race Configuration: | Separable One Direction |
| Flanges: | (2) Flanges on Inner Ring; (1) Flange on Outer Ring | Static Load Rating (kN): | 357.281158912003 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Static Load Rating (lb): | 80,320 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 63,060 lb | Snap Ring: | No |
| Separable: | Outer ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410039070 | Weight: | 16.60 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

