Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1322-LPMR-089
Part #:U1322LPMR089
Catalog #:U-1322-LPMR-089
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring; (1) Flange on Outer Ring | Static Load Rating (kN): | 462.926421912004 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Separable One Direction |
| Inner Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 386.995279200003 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Dynamic Load Rating (lb): | 87,000 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 104,070 lb |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Separable: | Two piece outer ring - each piece separable one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410039957 | Weight: | 26.20 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

