Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1324-EMR
Part #:U1324EMR
Catalog #:U-1324-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 432.189210656003 kN | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 516.571974408004 kN |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Inner Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Duplexing: | No |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 116,130 lb |
| Dynamic Load Rating (lb): | 97,160 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410039971 | Weight: | 34.33 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 4.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

