Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5206-B
Part #:U5206B
Catalog #:U-5206-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23.8 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Dynamic Load Rating (lb): | 10,610 lb | Duplexing: | No |
| Static Load Rating (lb): | 11,530 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Sealed: | None |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Nonseparable |
General Specifications
| UPC: | 637410040410 | Weight: | 0.82 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

