Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5211-B
Part #:U5211B
Catalog #:U-5211-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33.3 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Static Load Rating (kN): | 139.362782728001 kN | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 105.111476408001 kN |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 31,330 lb |
| Dynamic Load Rating (lb): | 23,630 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410040564 | Weight: | 2.75 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

