Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5212-B
Part #:U5212B
Catalog #:U-5212-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36.5 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 135.225936640001 kN | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 174.770626664001 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 30,400 lb | Sealed: | None |
| Static Load Rating (lb): | 39,290 lb | Snap Ring: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410040595 | Weight: | 3.51 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

