Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5214-B
Part #:U5214B
Catalog #:U-5214-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39.7 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 53,600 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 38,440 lb | Sealed: | None |
| Separable: | Nonseparable | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410040656 | Weight: | 4.77 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

