Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5218-B
Part #:U5218B
Catalog #:U-5218-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.4 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 288.244759680002 kN | Static Load Rating (kN): | 418.088348184003 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Bore Type: | Straight | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 93,990 lb | Sealed: | None |
| Dynamic Load Rating (lb): | 64,800 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410040793 | Weight: | 10.50 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

