Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5218-LMR
Part #:U5218LMR
Catalog #:U-5218-LMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.4 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Static Load Rating (kN): | 371.648914680003 kN | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Inner Ring | Dynamic Load Rating (kN): | 263.868505312002 kN |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable One Direction |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 83,550 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 59,320 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Outer ring - one side |
General Specifications
| UPC: | 637410040854 | Weight: | 10.50 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

