Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5219-EMR
Part #:U5219EMR
Catalog #:U-5219-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55.6 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 71,610 lb | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 103,160 lb | Platform: | Cylindrical Radial |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides | Snap Ring: | No |
General Specifications
| UPC: | 637410040861 | Weight: | 12.70 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

