Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5222-EMR
Part #:U5222EMR
Catalog #:U-5222-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 69.9 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Static Load Rating (kN): | 623.640668320005 kN | Outer Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 419.467296880003 kN |
| Flanges: | (2) Flanges on Inner Ring | Inner Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 140,200 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 94,300 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Separable: | Outer ring - both sides |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410040946 | Weight: | 22.40 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

