Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5228-EMR
Part #:U5228EMR
Catalog #:U-5228-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 669.635279664005 kN |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 1,061.56808484001 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 150,540 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 238,650 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410041035 | Weight: | 40.70 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

