Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5328-LMR
Part #:U5328LMR
Catalog #:U-5328-LMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 114.3 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 254,510 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 379,890 lb | Platform: | Cylindrical Radial |
| Separable: | Outer ring - one side | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
General Specifications
| UPC: | 637410041646 | Weight: | 92.60 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

