Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1207-B
Part #:UM1207B
Catalog #:UM-1207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 51.0211017520004 kN |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 48.5300976560004 kN | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | No retainer |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | None |
| Static Load Rating (lb): | 11,470 lb | Dynamic Load Rating (lb): | 10,910 lb |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410041967 | Weight: | 0.80 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

